Telegraph System

Steering wheel for ships equipped with the latest network functions and excellent operability and expandability

About Telegraph System

The transmitter and receiver handles operate as a remote control for main engine speed. Optional Electric Shaft System enables communication and synchronization with multiple handles, installed at separate locations. Synchronizing handles with the port and starboard wing handles, enables smooth operation when switching between control positions.

Telegraph System

Telegraph Handle

MT-800-VII

  • ● Type: MT-800-VII
  • ● Output signals: CAN communication (remote control command, inter-telegraph communication), potentiometer signals (Max. 2 systems/optional), limit switch contacts (5 points)
  • ● Can be integrated into the electric shaft system (optional)

Maximum Dimensions

Vertical 260 ㎜
Horizontal 160 ㎜
Height (top of panel) 90 ㎜
Height (bottom of panel) 131 ㎜

Improvements from Previous Generation

A more compact design
Compatible with the smallest model in the series
Improved Visibility
Side display (optional), 7-segment display
Buzzer Tone Selection
Buzzer sound can be altered
Simple Structure
Improved maintainability and load-bearing performance
Fault Diagnosis
The condition of moving parts is monitored by sensors, and maintenance timing is notified based on the stored data accumulated.

MT-800-V

  • ● Type: MT-800-V
  • ● Output signals: CAN communication (remote control command, inter-telegraph communication), potentiometer signals (Max. 2 systems/optional), limit switch contacts (5 points)
  • ● Can be integrated into the electric shaft system (optional)

Maximum Dimensions

Vertical 260 ㎜
Horizontal 170 ㎜
Height (top of panel) 100 ㎜
Height (bottom of panel) 130 ㎜

Pneumatic Handle/Electric Handle

NC-1, NC-3 (Pneumatic)

  • ● Type: NC-1/NC-3
  • ● Output signals: Control air pressure (for governor), forward/backward switching signal (air, contact), stop signal (air, contact)

Maximum Dimensions

Vertical 300 ㎜
Horizontal 200 ㎜
Height (top of panel) 197 ㎜
Height (bottom of panel) 280 ㎜

NC-1-C (Electric)

  • ● Type: NC-1/NC-3
  • ● Output signals: Potentiometer signals, limit switch contacts (ST, AH/AS)

Maximum Dimensions

Vertical 300 ㎜
Horizontal 200 ㎜
Height (top of panel) 197 ㎜
Height (bottom of panel) 280 ㎜

H-2, HC-2, HD-2 (Pneumatic)

  • ● Type: H-2, HC-2, HD-2
  • ● Output signals: Control air pressure (for governor), forward/backward switching signal (air, contact), stop signal (contact)

Maximum Dimensions

Vertical 204 ㎜
Horizontal 116 ㎜
Height (top of panel) 250 ㎜
Height (bottom of panel) 170 ㎜

H-2, HC-2, HD-2 (Electric)

  • ● Type: H-2-P
  • ● Output signals: Potentiometer signals, limit switch contacts (ST, AH/AS)

Maximum Dimensions

Vertical 204 ㎜
Horizontal 116 ㎜
Height (top of panel) 250 ㎜
Height (bottom of panel) 170 ㎜

NMA (Pneumatic)

  • ● Type: NMA
  • ● Output signals: Control air pressure (for governor), stop/start signals (air, contact)

Maximum Dimensions

Vertical 290 ㎜
Horizontal 160 ㎜
Height (top of panel) 267 ㎜
Height (bottom of panel) 140 ㎜

NME (Electric)

  • ● Type: NME
  • ● Output signals: stop/start signals (contact)

Maximum Dimensions

Vertical 290 ㎜
Horizontal 160 ㎜
Height (top of panel) 267 ㎜
Height (bottom of panel) 140 ㎜

Wing Steering Handle (IP56)

NMW

  • ● Type: NMW
  • ● Output signals: CAN communication (electric shaft system), with motor tracking function, repeater (center handle position)

Maximum Dimensions

Vertical 190 ㎜
Horizontal 117 ㎜
Height (top of panel) 147 ㎜
Height (bottom of panel) 180 ㎜

NMWS

  • ● Type: NMWS
  • ● Output signals: Potentiometer signals (Max. 2 systems), limit switch contacts (Max. 2 points)

Maximum Dimensions

Vertical 190 ㎜
Horizontal 117 ㎜
Height (top of panel) 147 ㎜
Height (bottom of panel) 180 ㎜

MWP

  • ● Type: MWP
  • ● Output signals: CAN communication (electric shaft system), with motor tracking function

Maximum Dimensions

Vertical 113 ㎜
Horizontal 146 ㎜
Height (top of panel) 125 ㎜
Height (bottom of panel) 68 ㎜

Handle for Twin-Engine

MT-800-VII TWIN

  • ● MODEL * MT-800-VII
  • ● Output signals: Potentiometer signals (Max. 2 systems), limit switch contacts (2 systems)

Maximum Dimensions

Vertical 260 ㎜
Horizontal 386 ㎜
Height (top of panel) 92 ㎜
Height (bottom of panel) 141 ㎜

For more information, please view our catalog or contact us.