Telegraph System
Steering wheel for ships equipped with the latest network functions and excellent operability and expandability
About Telegraph System
The transmitter and receiver handles operate as a remote control for main engine speed. Optional Electric Shaft System enables communication and synchronization with multiple handles, installed at separate locations. Synchronizing handles with the port and starboard wing handles, enables smooth operation when switching between control positions.
Telegraph Handle
MT-800-VII
- ● Type: MT-800-VII
- ● Output signals: CAN communication (remote control command, inter-telegraph communication), potentiometer signals (Max. 2 systems/optional), limit switch contacts (5 points)
- ● Can be integrated into the electric shaft system (optional)
Maximum Dimensions
| Vertical | 260 ㎜ |
|---|---|
| Horizontal | 160 ㎜ |
| Height (top of panel) | 90 ㎜ |
| Height (bottom of panel) | 131 ㎜ |
Improvements from Previous Generation
- A more compact design
- Compatible with the smallest model in the series
- Improved Visibility
- Side display (optional), 7-segment display
- Buzzer Tone Selection
- Buzzer sound can be altered
- Simple Structure
- Improved maintainability and load-bearing performance
- Fault Diagnosis
- The condition of moving parts is monitored by sensors, and maintenance timing is notified based on the stored data accumulated.
MT-800-V
- ● Type: MT-800-V
- ● Output signals: CAN communication (remote control command, inter-telegraph communication), potentiometer signals (Max. 2 systems/optional), limit switch contacts (5 points)
- ● Can be integrated into the electric shaft system (optional)
Maximum Dimensions
| Vertical | 260 ㎜ |
|---|---|
| Horizontal | 170 ㎜ |
| Height (top of panel) | 100 ㎜ |
| Height (bottom of panel) | 130 ㎜ |
Pneumatic Handle/Electric Handle
NC-1, NC-3 (Pneumatic)
- ● Type: NC-1/NC-3
- ● Output signals: Control air pressure (for governor), forward/backward switching signal (air, contact), stop signal (air, contact)
Maximum Dimensions
| Vertical | 300 ㎜ |
|---|---|
| Horizontal | 200 ㎜ |
| Height (top of panel) | 197 ㎜ |
| Height (bottom of panel) | 280 ㎜ |
NC-1-C (Electric)
- ● Type: NC-1/NC-3
- ● Output signals: Potentiometer signals, limit switch contacts (ST, AH/AS)
Maximum Dimensions
| Vertical | 300 ㎜ |
|---|---|
| Horizontal | 200 ㎜ |
| Height (top of panel) | 197 ㎜ |
| Height (bottom of panel) | 280 ㎜ |
H-2, HC-2, HD-2 (Pneumatic)
- ● Type: H-2, HC-2, HD-2
- ● Output signals: Control air pressure (for governor), forward/backward switching signal (air, contact), stop signal (contact)
Maximum Dimensions
| Vertical | 204 ㎜ |
|---|---|
| Horizontal | 116 ㎜ |
| Height (top of panel) | 250 ㎜ |
| Height (bottom of panel) | 170 ㎜ |
H-2, HC-2, HD-2 (Electric)
- ● Type: H-2-P
- ● Output signals: Potentiometer signals, limit switch contacts (ST, AH/AS)
Maximum Dimensions
| Vertical | 204 ㎜ |
|---|---|
| Horizontal | 116 ㎜ |
| Height (top of panel) | 250 ㎜ |
| Height (bottom of panel) | 170 ㎜ |
NMA (Pneumatic)
- ● Type: NMA
- ● Output signals: Control air pressure (for governor), stop/start signals (air, contact)
Maximum Dimensions
| Vertical | 290 ㎜ |
|---|---|
| Horizontal | 160 ㎜ |
| Height (top of panel) | 267 ㎜ |
| Height (bottom of panel) | 140 ㎜ |
NME (Electric)
- ● Type: NME
- ● Output signals: stop/start signals (contact)
Maximum Dimensions
| Vertical | 290 ㎜ |
|---|---|
| Horizontal | 160 ㎜ |
| Height (top of panel) | 267 ㎜ |
| Height (bottom of panel) | 140 ㎜ |
Wing Steering Handle (IP56)
NMW
- ● Type: NMW
- ● Output signals: CAN communication (electric shaft system), with motor tracking function, repeater (center handle position)
Maximum Dimensions
| Vertical | 190 ㎜ |
|---|---|
| Horizontal | 117 ㎜ |
| Height (top of panel) | 147 ㎜ |
| Height (bottom of panel) | 180 ㎜ |
NMWS
- ● Type: NMWS
- ● Output signals: Potentiometer signals (Max. 2 systems), limit switch contacts (Max. 2 points)
Maximum Dimensions
| Vertical | 190 ㎜ |
|---|---|
| Horizontal | 117 ㎜ |
| Height (top of panel) | 147 ㎜ |
| Height (bottom of panel) | 180 ㎜ |
MWP
- ● Type: MWP
- ● Output signals: CAN communication (electric shaft system), with motor tracking function
Maximum Dimensions
| Vertical | 113 ㎜ |
|---|---|
| Horizontal | 146 ㎜ |
| Height (top of panel) | 125 ㎜ |
| Height (bottom of panel) | 68 ㎜ |
Handle for Twin-Engine
MT-800-VII TWIN
- ● MODEL * MT-800-VII
- ● Output signals: Potentiometer signals (Max. 2 systems), limit switch contacts (2 systems)
Maximum Dimensions
| Vertical | 260 ㎜ |
|---|---|
| Horizontal | 386 ㎜ |
| Height (top of panel) | 92 ㎜ |
| Height (bottom of panel) | 141 ㎜ |